Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
HTD-Toothed belt pulleys - metric division, HTD profile
Bill of material
HTD-Toothed belt pulleys 8M KETTEN FUCHS Artikel-Nr. 22-8M-20
CNSORDERNO
Order number
22-8M-20
P
Division
8 mm
ZRB
Wide belt
20 mm
Z
Number of Teeth
22
TYP
Typ
6F
VERS
2
MAT
Material
St
DE
Dimensions
54.65 mm
DP
Dimensions
56.02 mm
DM
Dimensions
43.0 mm
DI
Dimensions
0.0 mm
DF
Dimensions
60.0 mm
W
Dimensions
28.0 mm
L
Dimensions
38.0 mm
D1
Dimensions
12.0 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices